BD8878FV - Tools

BD8878FV is output coupling capacitor-less line amplifiers. This IC have a negative voltage generator built-in and generate the negative voltage from the supply voltage. It is possible to drive in a ground reference with both voltage of the supply voltage and the negative voltage. Therefore, these line amplifiers have wide output range, and BD8878FV can output 2Vrms(5.65VP-P) with the single-supply 5V.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

2D/3D/CAD

SSOP-B14 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern