ROHM Product Detail

BD8878FV
Output Coupling Capacitor-less Line Amplifier

BD8878FV is output coupling capacitor-less line amplifiers. This IC have a negative voltage generator built-in and generate the negative voltage from the supply voltage. It is possible to drive in a ground reference with both voltage of the supply voltage and the negative voltage. Therefore, these line amplifiers have wide output range, and BD8878FV can output 2Vrms(5.65VP-P) with the single-supply 5V.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD8878FV-E2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Output Type

C-less

Number of Ch

2

Gain [dB]

6.7

Circuit Type

Non-inverted

Maximum Output [Vrms,RL=10kΩ]

3

Minimum Load [Ω]

550

Input Type

Analog

THD+N [%,RL=10kΩ]

0.003

S/N [dB]

109

PSRR [dB]

-65

Start Up Time [µs]

470

Stand-by Current [µA]

0.1

Power Supply Voltage (Min.) [V]

3

Power Supply Voltage (Max.) [V]

5.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

  • Possible to output 2Vrms with single-supply 5V
  • Output Coupling Capacitor-less
  • Variable Gain (+6dB / +9dB Typ.) [BD8876FV]
  • Fixed Gain (+6.7dB Typ.) [BD8878FV]
  • Integrated Negative Power Supply
  • Ground-Referenced Outputs
  • Integrated Short-Circuit and Thermal Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD8878FV-EVK-001
    • BD8876FV, BD8878FV are output coupling capacitor-less line amplifiers. These IC have a negative voltage generator built-in and generate the negative voltage from the supply voltage. It is possible to drive in a ground reference with both voltage of the supply voltage and the negative voltage.

  • User's Guide
X

Most Viewed