BA12004DF-Z
7 Circuits Darlington Transistor Array
Last Time Buy
BA12004DF-Z
7 Circuits Darlington Transistor Array
Products discontinuation (EOL) has been announced.
Product Detail
Specifications:
Channel
7
Output Voltage Resistance[V]
60
Output Saturation Voltage[V]
1.46
Output current(Typ.)[mA]
500
Input Resistance[kΩ]
10.5
I/O
Invert type
Input Active Level
High
Input/Output Relation
Sink
Circuit Construction
Darlington
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
9.9x6 (t=1.725)
Features:
- Built-in 7 circuits
- High output break down voltage
- High DC output current gain
- Built-in input resistor to limit base current
- Built-in output surge absorption clamp diode