ROHM Product Detail

Last Time Buy BA12004DF-Z
7 Circuits Darlington Transistor Array

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA12004DF-ZE2
Status | Last Time Buy
Package | SOP-J16A
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

7

Output Voltage Resistance[V]

60

Output Saturation Voltage[V]

1.46

Output current(Typ.)[mA]

500

Input Resistance[kΩ]

10.5

I/O

Invert type

Input Active Level

High

Input/Output Relation

Sink

Circuit Construction

Darlington

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

9.9x6 (t=1.725)

Features:

  • Built-in 7 circuits
  • High output break down voltage
  • High DC output current gain
  • Built-in input resistor to limit base current
  • Built-in output surge absorption clamp diode
X

Most Viewed