ROHM Product Detail
Not Recommended for New Designs
LM358FJ
Ground Sense Operational Amplifier
Not Recommended for New Designs
LM358FJ
Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For LM358FJ
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | LM358FJ-GE2 | LM2904FJ-E2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP-J8 | SOP-J8 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 2 | 2 |
| Package Size [mm] | 4.9x6.0 (t=1.65) | 4.9x6.0 (t=1.65) |
| Reference Code | SOIC-8 | SOIC-8 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 85 | 125 |
| Power Supply (Min.) [V] (+5V=5, ±5V=10) | 3.0 | 3.0 |
| Power Supply (Max.) [V] (+5V=5, ±5V=10) | 32.0 | 32.0 |
| Input Voltage Range [V] | 0 to VCC-1.5 | 0 to VCC-1.5 |
| Output Voltage Range [V] | VSS+0.005 to VDD-1.5 | VSS+0.005 to VDD-1.5 |
| Input Offset Voltage (Max.) [mV] | 4.5 | 4.5 |
| Equivalent input noise voltage (Typ.) [nV/vHz] | 40.0 | 40.0 |
| GBW (Typ.) [MHz] | 0.8 | 0.8 |
| Circuit Current (Typ.) [mA/ch] | 0.3 | 0.3 |
| Output current (Typ.) [mA] | 30.0 | 30.0 |
| Slew Rate (Typ.) [V/µs] | 0.3 | 0.3 |
| Input Bias Current (Typ.) [nA] | 20.0 | 20.0 |
| Voltage gain (Typ.) [dB] | 100.0 | 100.0 |
| CMRR (Typ.) [dB] | 80.0 | 80.0 |
| PSRR (Typ.) [dB] | 100.0 | 100.0 |
Show / Hide Parameters
X