ROHM Product Detail
Not Recommended for New Designs
BA2904YFV-M
Automotive Ground Sense Operational Amplifier
Not Recommended for New Designs
BA2904YFV-M
Automotive Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BA2904YFV-M
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BA2904YFV-MGE2 | LM2904EZFVT-CE2 |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SSOP-B8 | TSSOP-B8 |
| Unit Quantity | 2500 | 3000 |
| Minimum Packing Quantity | 2500 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 2 | 2 |
| Package Size [mm] | 3.0x6.4 (t=1.35) | 3.0x6.4 (t=1.2) |
| Reference Code | TSSOP-8 | TSSOP-8 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 125 |
| Power Supply (Min.) [V] (+5V=5, ±5V=10) | 3.0 | 3.0 |
| Power Supply (Max.) [V] (+5V=5, ±5V=10) | 36.0 | 36.0 |
| Input Voltage Range [V] | VEE to VCC-1.5 | VEE to VCC-1.5 |
| Output Voltage Range [V] | VEE to VCC-1.5 | VEE to VCC-1.5 |
| Input Offset Voltage (Max.) [mV] | 7.0 | 3.5 |
| Equivalent input noise voltage (Typ.) [nV/vHz] | 40.0 | - |
| GBW (Typ.) [MHz] | 0.5 | 0.5 |
| Circuit Current (Typ.) [mA/ch] | 0.35 | 0.3 |
| Output current (Typ.) [mA] | 30.0 | 30.0 |
| Slew Rate (Typ.) [V/µs] | 0.2 | 0.2 |
| Input Bias Current (Typ.) [nA] | 20.0 | 20.0 |
| Voltage gain (Typ.) [dB] | 100.0 | 100.0 |
| CMRR (Typ.) [dB] | 80.0 | 80.0 |
| PSRR (Typ.) [dB] | 100.0 | 100.0 |
| Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
Show / Hide Parameters
X