ROHM Product Detail

Not Recommended for New Designs BA2904YF-M
Automotive Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA2904YF-MGE2
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

2

Package

SOP8

Package Size [mm]

5.0x6.2 (t=1.71)

Operating Temperature (Min.) [°C]

-40

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Input Voltage Range [V]

VEE to VCC-1.5

Circuit Current (Typ.) [mA/ch]

0.35

Output Voltage Range [V]

VEE to VCC-1.5

Input Offset Voltage (Max.) [mV]

7

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

0.5

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

0.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

I/O

Ground Sense

Reference Code

SOIC-8

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    single supply: +3.0V to +32V
    dual supply: ±1.5V to ±16V
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Low supply current
  • High open loop voltage gain
  • Internal ESD protection circuit
  • Wide temperature range
X

Most Viewed