ROHM Product Detail

Not Recommended for New Designs BA83474YFV-C
EMARMOUR™, Automotive Excellent EMI Characteristics High Speed Operational Amplifiers

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA83474YFV-CE2
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

4

Circuit Current (Typ.) [mA/ch]

2.15

Input Offset Voltage (Max.) [mV]

10

Input Bias Current (Typ.) [nA]

100

Slew Rate (Typ.) [V/µs]

8.5

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

97

PSRR (Typ.) [dB]

97

GBW (Typ.) [MHz]

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5.0x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • EMARMOUR™ Series
  • AEC-Q100 Qualified(Grade 1)
  • Single or Dual Power Supply Operation
  • Wide Operating Supply Voltage Range
  • Standard Op-Amp Pin-assignments
  • High Open-loop Voltage Gain
  • Internal ESD Protection Circuit
  • Common-mode Input Voltage Range includes Ground Level, allowing Direct Ground Sensing
  • Wide Output Voltage Range
X

Most Viewed