ROHM Product Detail

TLR1901GXZ (New)
Nano Energy™, Ultra Small Package Ultra Low Power Rail-to-Rail Input/Output CMOS Operational Amplifiers

TLR1901GXZ is an Ultra Small Package and Rail-to-Rail Input/Output single CMOS operational amplifier. This product features ultra low power, low offset voltage. It is suitable for battery-powered equipment, portable equipment and sensor amplifiers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TLR1901GXZ-E2
Status | Recommended
Package | XCSP30L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.00016

Input Offset Voltage (Max.) [mV]

0.55

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

0.0003

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.0015 to VDD-0.0025

Voltage gain (Typ.) [dB]

100

Output current (Typ.) [mA]

3

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.0008

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

0.80x0.91 (t=0.33)

Find Similar

Features:

  • Nano Energy™ Integrated OPAMP
  • Ultra Small Package WLCSP
  • Ultra Low Supply Current
  • Low Input Offset Voltage
  • Rail-to-Rail Input/Output

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - TLR1901GXZ-EVK-001
    • TLR1901GXZ-EVK-001 is a conversion board that connects TLR1901GXZ, which is a CSP package, to a SSOP5 pattern.

  • User's Guide
X

Most Viewed