ROHM Product Detail

LMR981G
LMR™ Series, Low Power Input-Output Full Swing Operational Amplifier

Input/output Full Swing Low Voltage single, dual and quad Op-Amp integrates into a single chip. Especially, these series are operable with low voltage and low supply current. Shutdown function are applied to LMR981 and LMR982.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR981G-GTR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Package

SSOP6

Reference Code

SOT23-6

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5

Circuit Current (Typ.) [mA/ch]

0.085

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.037 to VDD-0.04

Input Offset Voltage (Max.) [mV]

4

Equivalent input noise voltage (Typ.) [nV/√Hz]

50

GBW (Typ.) [MHz]

1.5

Output current (Typ.) [mA]

90

Slew Rate (Typ.) [V/µs]

0.42

Voltage gain (Typ.) [dB]

101

Input Bias Current (Typ.) [nA]

5

CMRR (Typ.) [dB]

94

PSRR (Typ.) [dB]

85

Find Similar

Features:

・ Low operating supply voltage
・ Input/Output Full Swing
・ High large signal voltage gain
・ Low input bias current
・ Low supply current
・ Low input offset voltage
X

Most Viewed