ROHM Product Detail

LMR932FJ
LMR™ Series, Low Power Input-Output Full Swing Operational Amplifier

LMR932FJ is input/output full swing operational amplifier.
This IC have the features of low operating supply voltage, low supply current and low input bias current. It is suitable for portable equipment and battery monitoring.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR932FJ-GE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

SOP-J8

Reference Code

SOIC-8

Package Size [mm]

4.9x6.0 (t=1.65)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5

Circuit Current (Typ.) [mA/ch]

0.07

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.037 to VDD-0.04

Input Offset Voltage (Max.) [mV]

5.5

Equivalent input noise voltage (Typ.) [nV/√Hz]

50

GBW (Typ.) [MHz]

1.5

Output current (Typ.) [mA]

90

Slew Rate (Typ.) [V/µs]

0.42

Voltage gain (Typ.) [dB]

101

Input Bias Current (Typ.) [nA]

5

CMRR (Typ.) [dB]

94

PSRR (Typ.) [dB]

85

Find Similar

Features:

・ Low operating supply voltage
・ Input/Output Full Swing
・ High large signal voltage gain
・ Low input bias current
・ Low supply current
・ Low input offset voltage
X

Most Viewed