BU7266F
Low Power Input-Output Full Swing Operational Amplifier

The BU7266F are ultra low supply current input output full swing CMOS operational amplifiers.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7266F-E2
Status | Recommended
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

2

Circuit Current (Typ.) [mA/ch]

0.00035

Input Offset Voltage (Max.) [mV]

8.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

0.0024

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

95

Output current (Typ.) [mA]

2.4

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

0.004

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

N/A
X

Most Viewed