BU7265G
Low Power Input-Output Full Swing Operational Amplifier

Ultra Low Power CMOS Op-Amp BU7265/BU7205/BU7271/BU7245 family (Input-Output Full Swing) and BU7411 / BU7421 / BU7475 (ground sense) are monolithic IC. Supply current is very small (BU7265/BU7411 family: 0.35[µA], BU7421 family: 8.5[µA], BU7271 family: 8.6[µA]), and VDD range is +1.6[V] ~ +5.5[V] (BU7411 family: single supply), so operable with low voltage. It’s suitable for applications of portable equipment and battery movements.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7265G-TR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

0.00035

Input Offset Voltage (Max.) [mV]

8.5

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

0.0024

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

95

Output current (Typ.) [mA]

2.4

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

0.004

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Ultra Low Power : 0.35[μA]
  • High large signal voltage gain
  • Wide temperature range
    -40[℃] ~ +85[℃]
  • Low input bias current 1[pA] (Typ.)
  • Internal ESD protection
    Human body model (HBM) ±4000 [V] (Typ.)
  • Internal phase compensation
  • Low operating supply voltage
    +1.8[V] ~ +5.5[V] (single supply)

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

X

Most Viewed