ROHM Product Detail

BD12730G
Low Current Consumption Input/output Full Swing Operational Amplifier

BD12730 is a low supply voltage single operational amplifier that operates from 1.8V to 5V. Its input and output full swing, from ground to power supply level, provides wide dynamic range. This amplifier features low noise and high phase margin which makes it ideal for audio applications, battery management and other applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD12730G-GTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5

Circuit Current (Typ.) [mA/ch]

0.32

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.05 to VDD-0.05

Input Offset Voltage (Max.) [mV]

5

Equivalent input noise voltage (Typ.) [nV/√Hz]

10

GBW (Typ.) [MHz]

1

Output current (Typ.) [mA]

12

Slew Rate (Typ.) [V/µs]

0.4

Voltage gain (Typ.) [dB]

85

Input Bias Current (Typ.) [nA]

50

CMRR (Typ.) [dB]

70

PSRR (Typ.) [dB]

85

Find Similar

Features:

・ Low operating supply voltage
・ Input/Output Full Swing
・ Low input offset voltage
・ Low Power Consumption
・ High Phase margin
・ Low Input Referred Noise Voltage
X

Most Viewed