ROHM Product Detail

TLR342FVJ
TLR™ Series, Low Voltage Operation Ground Sense Operational Amplifier

TLR342FVJ is dual and quad CMOS operational amplifier with low supply voltage operation and full swing output. It is suitable for battery-operated equipment. The MOSFET input stage provides low input bias current. It is capable to use for sensor applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | TLR342FVJ-GE2
Status | Recommended
Package | TSSOP-B8J
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

TSSOP-B8J

Reference Code

MSOP-8

Package Size [mm]

3.0x4.9 (t=1.1)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.075

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.01 to VDD-0.01

Input Offset Voltage (Max.) [mV]

4

Equivalent input noise voltage (Typ.) [nV/√Hz]

33

GBW (Typ.) [MHz]

2.3

Output current (Typ.) [mA]

100

Slew Rate (Typ.) [V/µs]

1.2

Voltage gain (Typ.) [dB]

110

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

95

Find Similar

Features:

  • Low Operating Supply Voltage
  • Output Full Swing/Input Ground Sense
  • High Large Signal Voltage Gain
  • Low Input Bias Current
  • Low Supply Current
  • Low Input Offset Voltage
X

Most Viewed