ROHM Product Detail

LMR824FJ
LMR™ Series, Low Supply Current Output Full Swing Operational Amplifier

LMR824FJ is low-voltage low-current full-swing operational amplifiers. This product exhibit high voltage gain and high slew rate, making it suitable for mobile equipment, low voltage application and active filters.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR824FJ-GE2
Status | Recommended
Package | SOP-J14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

4

Package

SOP-J14

Reference Code

SOIC-14

Package Size [mm]

8.65x6.0 (t=1.65)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.2825

Input Voltage Range [V]

VSS to VDD-0.9

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

5

Equivalent input noise voltage (Typ.) [nV/√Hz]

30

GBW (Typ.) [MHz]

5.5

Output current (Typ.) [mA]

45

Slew Rate (Typ.) [V/µs]

2

Voltage gain (Typ.) [dB]

105

Input Bias Current (Typ.) [nA]

40

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

85

Find Similar

Features:

  • Low Operating Supply Voltage
  • Output Full Swing
  • High Large Signal Voltage Gain
  • High Slew Rate
  • Low Supply Current
X

Most Viewed