ROHM Product Detail

LMR821G
LMR™ Series, Low Power Ground Sense Operational Amplifier

Ground Sense Low Voltage Op-Amp integrates single Op-Amp on a single chip. Especially, these series are operable with low voltage and low supply current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR821G-GTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5

Circuit Current (Typ.) [mA/ch]

0.325

Input Voltage Range [V]

VSS to VDD-0.9

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

3.5

Equivalent input noise voltage (Typ.) [nV/√Hz]

30

GBW (Typ.) [MHz]

5.5

Output current (Typ.) [mA]

45

Slew Rate (Typ.) [V/µs]

2

Voltage gain (Typ.) [dB]

105

Input Bias Current (Typ.) [nA]

40

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

85

Find Similar

Features:

  • Low operating supply voltage
  • Output Full Swing
  • High large signal voltage gain
  • High Slew Rate
  • Low supply current
X

Most Viewed