LMR358FJ
LMR™ Series, Ground Sense Low Power General Purpose Operational Amplifier
LMR358FJ
LMR™ Series, Ground Sense Low Power General Purpose Operational Amplifier
LMR321, LMR358 and LMR324 are single, dual and quad low voltage operational amplifier with output full swing. LMR321, LMR358 and LMR324 are the most effective solutions for applications where low supply current consumption and low voltage operation.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Channel
2
Package
SOP-J8
Reference Code
SOIC-8
Package Size [mm]
4.9x6.0 (t=1.65)
Power Supply (Min.) [V] (+5V=5, ±5V=10)
2.7
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Circuit Current (Typ.) [mA/ch]
0.105
Input Voltage Range [V]
VSS to VDD-0.8
Output Voltage Range [V]
VSS+0.08 to VDD-0.04
Input Offset Voltage (Max.) [mV]
5
Equivalent input noise voltage (Typ.) [nV/√Hz]
39
GBW (Typ.) [MHz]
3
Output current (Typ.) [mA]
13
Slew Rate (Typ.) [V/µs]
1
Voltage gain (Typ.) [dB]
110
Input Bias Current (Typ.) [nA]
15
CMRR (Typ.) [dB]
90
PSRR (Typ.) [dB]
90
Features:
・ Operable with low voltage・ Input Ground Sense, Output Full Swing
・ High open loop voltage gain
・ Low supply current
・ Low input offset voltage