ROHM Product Detail

LMR342FVJ
LMR™ Series, Low Supply Current Ground Sense CMOS Operational Amplifier

LMR342FVJ is a dual channel CMOS Op-Amp. It is suitable for the application of battery equipment by low supply voltage operation and low supply current. low Input bias current is 1pA(Typ) by MOS-FET input stage. It is capable to use for sensor amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR342FVJ-GE2
Status | Recommended
Package | TSSOP-B8J
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

TSSOP-B8J

Reference Code

MSOP-8

Package Size [mm]

3.0x4.9 (t=1.1)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.107

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.01 to VDD-0.01

Input Offset Voltage (Max.) [mV]

4

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

2

Output current (Typ.) [mA]

113

Slew Rate (Typ.) [V/µs]

1

Voltage gain (Typ.) [dB]

113

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

86

PSRR (Typ.) [dB]

82

Find Similar

Features:

・Low Operating Supply Voltage
・Input Ground Sense, Output Full Swing
・High Large Signal Voltage Gain
・Low Input Bias Current
・Low Supply Current
・Low Input Offset Voltage
X

Most Viewed