ROHM Product Detail

LMR342FJ
LMR™ Series, Low Supply Current Ground Sense CMOS Operational Amplifier

LMR342FJ is input ground sense, output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current and low input bias current. It is suitable for sensor amplifier, battery-powered electronic equipment, battery monitoring and audio pre-amps for voice.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR342FJ-GE2
Status | Recommended
Package | SOP-J8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

SOP-J8

Reference Code

SOIC-8

Package Size [mm]

4.9x6.0 (t=1.65)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.107

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.01 to VDD-0.01

Input Offset Voltage (Max.) [mV]

4

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

2

Output current (Typ.) [mA]

113

Slew Rate (Typ.) [V/µs]

1

Voltage gain (Typ.) [dB]

113

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

86

PSRR (Typ.) [dB]

82

Find Similar

Features:

・Low Operating Supply Voltage
・Input Ground Sense, Output Full Swing
・High Large Signal Voltage Gain
・Low Input Bias Current
・Low Supply Current
・Low Input Offset Voltage
X

Most Viewed