ROHM Product Detail

LMR324FJ
LMR™ Series, Ground Sense Low Power General Purpose Operational Amplifier

LMR321, LMR358 and LMR324 are single, dual and quad low voltage operational amplifier with output full swing. LMR321, LMR358 and LMR324 are the most effective solutions for applications where low supply current consumption and low voltage operation.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LMR324FJ-GE2
Status | Recommended
Package | SOP-J14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

4

Package

SOP-J14

Reference Code

SOIC-14

Package Size [mm]

8.65x6.0 (t=1.65)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.1025

Input Voltage Range [V]

VSS to VDD-0.8

Output Voltage Range [V]

VSS+0.08 to VDD-0.04

Input Offset Voltage (Max.) [mV]

9

Equivalent input noise voltage (Typ.) [nV/√Hz]

39

GBW (Typ.) [MHz]

3

Output current (Typ.) [mA]

13

Slew Rate (Typ.) [V/µs]

1

Voltage gain (Typ.) [dB]

110

Input Bias Current (Typ.) [nA]

15

CMRR (Typ.) [dB]

90

PSRR (Typ.) [dB]

90

Find Similar

Features:

・ Operable with low voltage
・ Input Ground Sense, Output Full Swing
・ High open loop voltage gain
・ Low supply current
・ Low input offset voltage
X

Most Viewed