LMR1803YG-C
Automotive Low Noise Low Input Offset Voltage Precision CMOS Operational Amplifier

LMR1803YG-C precision single CMOS operational amplifier features low noise and low input offset voltage that are suitable for sensor amplifiers, engine control unit, electric power steering, anti-lock braking system and all automotive application.

Product Detail

 
Part Number | LMR1803YG-CTR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

1

Input Offset Voltage (Max.) [mV]

0.15

Input Bias Current (Typ.) [nA]

0.0005

Slew Rate (Typ.) [V/µs]

2.5

Input Voltage Range [V]

VSS to VDD-1.0

Output Voltage Range [V]

VSS+0.003 to VDD-0.007

Voltage gain (Typ.) [dB]

140

Equivalent input noise voltage (Typ.) [nV/√Hz]

5

CMRR (Typ.) [dB]

100

PSRR (Typ.) [dB]

110

GBW (Typ.) [MHz]

6

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Low Input Offset Voltage
  • Low Input-referred Noise Voltage Density
  • Driving High Capacitive Load
X

Most Viewed