ROHM Product Detail

Last Time Buy BA4510F
Low Noise Output Full Swing Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA4510F-E2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2

Power Supply (Max.) [V] (+5V=5, ±5V=10)

7

Channel

2

Circuit Current (Typ.) [mA/ch]

2.5

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

80

Slew Rate (Typ.) [V/µs]

5

Input Voltage Range [V]

VEE+1.5 to VCC-1.5

Output Voltage Range [V]

VEE+0.1 to VCC-0.1

Voltage gain (Typ.) [dB]

90

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

10

Operating Temperature (Min.) [°C]

-20

Operating Temperature (Max.) [°C]

75

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

  • High voltage gain, low noise, low distortion
  • Wide operating supply voltage
    ±1.0[V]~±3.5[V](split supply)
  • Internal phase compensation
  • No latch up immunity

Videos & Catalogs

 
Loading...
X

Most Viewed