ROHM Product Detail

Last Time Buy BA4580YF-M
Low Noise Ground Sense Operational Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA4580YF-MGE2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

4

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Channel

2

Circuit Current (Typ.) [mA/ch]

3

Input Offset Voltage (Max.) [mV]

3

Input Bias Current (Typ.) [nA]

100

Slew Rate (Typ.) [V/µs]

5

Input Voltage Range [V]

VEE+1.5 to VCC-1.5

Output Voltage Range [V]

VEE+1.5 to VCC-1.5

Voltage gain (Typ.) [dB]

110

CMRR (Typ.) [dB]

110

PSRR (Typ.) [dB]

110

GBW (Typ.) [MHz]

10

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Package

SOP8

Reference Code

SOIC-8

Package Size [mm]

5.0x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

・ High voltage gain, low noise, low distortion
・ Wide operating supply voltage
・ Internal ESD protection
・ Wide temperature range
X

Most Viewed