ROHM Product Detail

BU7291G
High Speed Input-Output Full Swing Operational Amplifier

Low Voltage with High Speed CMOS Op-Amp integrates one independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current, high speed and low input bias current. Input-Output Full Swing : BU7291 family, BU7255 family Ground sense : BU7495 family, BU7481 family, BU7485 family, BU5281 family

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7291G-TR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.4

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.47

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

9

GBW (Typ.) [MHz]

2.8

Output current (Typ.) [mA]

8

Slew Rate (Typ.) [V/µs]

3

Voltage gain (Typ.) [dB]

105

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

Find Similar

Features:

  • Low operating supply voltage
    +2.4 [V] ~ +5.5 [V] (single supply)
  • High large signal voltage gain
  • Internal ESD protection
    Human body model (HBM) ±4000 [V] (Typ.)
  • Low input bias current 1[pA] (Typ.)
  • High slew rate
    3.0 [V/μs]
X

Most Viewed