BU7264YFV-C
Automotive Input/Output Full Swing Low Voltage Operating CMOS Operational Amplifier

BU7264YFV-C is an input/output full swing low voltage operating CMOS operational amplifier. This device has a wide operating temperature range and low voltage operation. Also, it is suitable for a sensor amplifier, engine control unit, electric power steering, anti-lock braking system and so on because it has features of low input bias current.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BU7264YFV-CE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

4

Circuit Current (Typ.) [mA/ch]

0.275

Input Offset Voltage (Max.) [mV]

11

Input Bias Current (Typ.) [nA]

0.001

Slew Rate (Typ.) [V/µs]

1.1

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Voltage gain (Typ.) [dB]

95

Output current (Typ.) [mA]

10

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

GBW (Typ.) [MHz]

2

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Input/Output Full Swing
  • Low Operating Supply Voltage
  • High Slew Rate
  • Low Input Bias Current
  • Wide Operating Temperature Range
X

Most Viewed