BU7264SFV
High Speed Input-Output Full Swing Operational Amplifier
BU7264SFV
High Speed Input-Output Full Swing Operational Amplifier
Low Voltage CMOS Op-Amp integrates one or two or four independent output full swing Op-Amps and phase compensation capacitors on a single chip. Especially, this series is operable with low voltage, low supply current and low input bias current.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
1.8
Power Supply (Max.) [V] (+5V=5, ±5V=10)
5.5
Channel
4
Circuit Current (Typ.) [mA/ch]
0.275
Input Offset Voltage (Max.) [mV]
9
Input Bias Current (Typ.) [nA]
0.001
Slew Rate (Typ.) [V/µs]
1.1
Input Voltage Range [V]
VSS to VDD
Output Voltage Range [V]
VSS+0.1 to VDD-0.1
Voltage gain (Typ.) [dB]
95
Output current (Typ.) [mA]
10
CMRR (Typ.) [dB]
60
PSRR (Typ.) [dB]
80
GBW (Typ.) [MHz]
2
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
105
Package
SSOP-B14
Reference Code
TSSOP-14
Package Size [mm]
5.0x6.4 (t=1.35)
Features:
- Operable with low voltage : +1.8[V] ~ +5.5[V] (single supply)
- Operable input-Output full swing
- High slew rate
- Internal phase compensation
- Wide temperature range
-40[℃] ~ +105[℃] - High large signal voltage gain
- Low input bias current 1[pA](Typ.)
- Internal ESD protection
Human body model (HBM)±4000[V](Typ.)