ROHM Product Detail

BD7561G
High Speed Input-Output Full Swing Operational Amplifier

ROHM's family of High voltage CMOS op-amps (BD7561, BD7541, BD7562, and BD7542) integrate phase compensation, input / output full swing operation, and 1 or 2 circuits on a single chip. Additional feature wide operating voltage range of between 5.0V and 14.5V (single power supply) , combined with low current consumption and incredibly low input bias current, make them ideal for applications of all types.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD7561G-TR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Channel

1

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

14.5

Circuit Current (Typ.) [mA/ch]

0.44

Input Voltage Range [V]

VSS to VDD

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

9

GBW (Typ.) [MHz]

1

Output current (Typ.) [mA]

8

Slew Rate (Typ.) [V/µs]

0.9

Voltage gain (Typ.) [dB]

95

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

Find Similar

Features:

  • Wide operating supply voltage(+5[V]~+14.5[V])
  • +5[V]~+14.5[V](single supply), ±2.5[V]~±7.25[V](split supply)
  • Input and Output full swing
  • Internal phase compensation
  • High slew rate
  • High large signal voltage gain
  • Internal ESD protection : Human body model (HBM) ±4000[V](Typ.)
  • Wide temperature range
    -40[℃]~+85[℃]
X

Most Viewed