ROHM Product Detail

LM3472EZFVM-C (New)
Automotive High Speed Operational Amplifiers

LM3472EZxxx-C and LM3474EZFV-C integrate dual or quad independent high voltage gain Op-amps on a single chip.An operating voltage range is wide with 3V to 36V.This operational amplifier is the most suitable for automotive requirements such as engine control unit,electric power steering,anti-lock braking system and so on because it has features of high gain bandwidth and high slew rate.

Product Detail

 
Part Number | LM3472EZFVM-CTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1
Product Longevity Program | 10 Years

Specifications:

Channel

2

Package

MSOP8

Reference Code

VSSOP-8

Package Size [mm]

4.0x2.9 (t=0.9)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Circuit Current (Typ.) [mA/ch]

2

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Input Offset Voltage (Max.) [mV]

7.5

GBW (Typ.) [MHz]

4

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

100

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

90

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Single or Dual Power Supply Operation
  • Wide Operating Supply Voltage Range
  • Standard Op-amp Pin-assignments
  • High Open-loop Voltage Gain
  • Internal ESD Protection Circuit
  • Common-mode Input Voltage Range Includes Ground
  • Level, Allowing Direct Ground Sensing
  • Wide Output Voltage Range
X

Most Viewed