ROHM Product Detail

Not Recommended for New Designs BU7495SHFV
High Speed Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU7495SHFV-TR
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Channel

1

Package

HVSOF5

Reference Code

HVSOF-5

Package Size [mm]

1.6x1.6 (t=0.6)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

1.8

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

105

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Circuit Current (Typ.) [mA/ch]

0.65

Input Voltage Range [V]

VSS to VDD-1.2

Output Voltage Range [V]

VSS+0.1 to VDD-0.1

Input Offset Voltage (Max.) [mV]

6

Equivalent input noise voltage (Typ.) [nV/√Hz]

38

GBW (Typ.) [MHz]

4

Output current (Typ.) [mA]

7

Slew Rate (Typ.) [V/µs]

5

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

0.001

CMRR (Typ.) [dB]

60

PSRR (Typ.) [dB]

80

Features:

  • Low operating supply voltage
    +1.8 [V] ~ +5.5 [V] (single supply)
  • High large signal voltage gain
  • Internal ESD protection
    Human body model (HBM) ±4000 [V] (Typ.)
  • Low input bias current 1[pA] (Typ.)
  • High slew rate
    5.0 [V/μs]
X

Most Viewed