ROHM Product Detail
Not Recommended for New Designs
BA3474F
High Speed Ground Sense Operational Amplifier
Not Recommended for New Designs
BA3474F
High Speed Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BA3474F
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BA3474F-E2 | LM3474F-E2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP14 | SOP14 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 4 | 4 |
| Package Size [mm] | 8.7x6.2 (t=1.71) | 8.7x6.2 (t=1.71) |
| Reference Code | SOIC-14 | SOIC-14 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 75 | 125 |
| Power Supply (Min.) [V] (+5V=5, ±5V=10) | 3.0 | 3.0 |
| Power Supply (Max.) [V] (+5V=5, ±5V=10) | 36.0 | 36.0 |
| Input Voltage Range [V] | VEE to VCC-2.0 | VEE to VCC-2.0 |
| Output Voltage Range [V] | VEE+0.3 to VCC-1.0 | VEE+0.3 to VCC-1.0 |
| Input Offset Voltage (Max.) [mV] | 10.0 | 10.0 |
| GBW (Typ.) [MHz] | 4.0 | 4.0 |
| Circuit Current (Typ.) [mA/ch] | 2.0 | 2.0 |
| Output current (Typ.) [mA] | 30.0 | 30.0 |
| Slew Rate (Typ.) [V/µs] | 10.0 | 10.0 |
| Input Bias Current (Typ.) [nA] | 100.0 | 100.0 |
| Voltage gain (Typ.) [dB] | 100.0 | 100.0 |
| CMRR (Typ.) [dB] | 97.0 | 80.0 |
| PSRR (Typ.) [dB] | 97.0 | 90.0 |
Show / Hide Parameters
X