ROHM Product Detail

Not Recommended for New Designs BA3472YF-LB(H2)
High Speed Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA3472YF-LBH2
Package | SOP8
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

SOP8

Reference Code

SOIC-8

Package Size [mm]

5.0x6.2 (t=1.71)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Circuit Current (Typ.) [mA/ch]

2

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Input Offset Voltage (Max.) [mV]

10

GBW (Typ.) [MHz]

4

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

100

CMRR (Typ.) [dB]

97

PSRR (Typ.) [dB]

97

Features:

· Long Time Support a Product for Industrial Applications
· High Slew Rate
· Single or dual power supply operation
· Wide operating supply voltage
· High open-loop voltage gain
· Common-mode Input Voltage Range includes ground level, allowing direct ground sensing
· Wide output voltage range
X

Most Viewed