ROHM Product Detail

Not Recommended for New Designs BA3472F
High Speed Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA3472F-E2
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

2

Package

SOP8

Reference Code

SOIC-8

Package Size [mm]

5.0x6.2 (t=1.71)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

85

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Circuit Current (Typ.) [mA/ch]

2

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE+0.3 to VCC-1.0

Input Offset Voltage (Max.) [mV]

10

GBW (Typ.) [MHz]

4

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

10

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

100

CMRR (Typ.) [dB]

97

PSRR (Typ.) [dB]

97

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +3.0 [V] ~ +36.0 [V] (single supply)
    ±1.5 [V] ~ ±18.0 [V] (split supply)
  • Standard Op-Amp. Pin-assignments
  • Internal phase compensation
  • High slew rate: 10[V/µs]
  • Maximum frequency: 4[MHz]
  • High open loop voltage gain
  • Internal ESD protection
    Human body model (HBM) ±5000 [V] (Typ.)
  • Operable low input voltage around GND level
  • Wide output voltage range
    VEE+0.3[V] ~ VCC-1.0[V](Typ.)
    with VCC-VEE=30[V]
X

Most Viewed