ROHM Product Detail

LM8391G-LB
Ground Sense Comparators

This is the product guarantees long time support in industrial market. And it is suitable for usage of industrial applications. LM8391G-LB is high-gain and ground sense input comparator. An operating voltage range is wide with 3V to 36V. This operational amplifier is the most suitable for industrial requirements such as current-monitor, battery-monitor and so on because it has features of low supply current.

Product Detail

 
Part Number | LM8391G-LBTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

3

Power supply (Max.) [V]

36

Channel

1

Circuit Current(Typ.)[mA]

0.3

Input Offset Voltage(Max.)[mV]

5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

120

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications.
  • Operable from Almost GND Level for Input
  • Single or Dual Power Supply Operation
  • Standard Comparator Pin-assignments
  • Low Supply Current
  • Wide Operating Supply Voltage Range
  • Wide Operating Temperature Range
X

Most Viewed