ROHM Product Detail

LM8391EZG-C (New)
Automotive Ground Sense Comparators

LM8391EZG-C is high-gain and ground sense input comparator. An operating voltage range is wide with 3 V to 36 V. This comparator is the most suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system and so on because it has features of low supply current.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | LM8391EZG-CTR
Status | Recommended
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

3

Power supply (Max.) [V]

36

Channel

1

Circuit Current(Typ.)[mA]

0.3

Input Offset Voltage(Max.)[mV]

5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

120

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Operable from Almost GND Level for Input
  • Single or Dual Power Supply Operation
  • Standard Comparator Pin-assignments
  • Low Supply Current
  • Wide Operating Supply Voltage Range
  • Wide Operating Temperature Range
X

Most Viewed