BA2903YF-LB(H2)
Ground Sense Comparator

This is the product guarantees long time support in Industrial market. BA2903YF-LB is the open collector output comparator that can operate in single power supply. It features wide operating voltage range of 2V to 36V and with low supply current.

Product Detail

 
Part Number | BA2903YF-LBH2
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

2

Circuit Current(Typ.)[mA]

0.6

Input Offset Voltage(Max.)[mV]

7

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x6.2 (t=1.71)

Find Similar

Features:

· Long Time Support a Product for Industrial Applications
· Single or Dual Power Supply Operation
· Wide Operating Supply Voltage
· Standard Comparator Pin-assignments
· Common-mode Input Voltage Range includes ground level.
· Wide Temperature Range
X

Most Viewed