ROHM Product Detail

Not Recommended for New Designs BA2901YF-LB(H2)
Ground Sense Comparator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA2901YF-LBH2
Package | SOP14
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

4

Circuit Current(Typ.)[mA]

0.8

Input Offset Voltage(Max.)[mV]

7

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SOP14

Reference Code

SOIC-14

Package Size [mm]

8.7x6.2 (t=1.71)

Features:

· Long Time Support a Product for Industrial Applications
· Single or Dual Power Supply Operation
· Wide Operating Supply Voltage
· Standard Comparator Pin-assignments
· Common-mode Input Voltage Range includes ground level.
· Wide Temperature Range
X

Most Viewed