ROHM Product Detail

Not Recommended for New Designs BA2901F
Standard Open-Collector Comparator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA2901F-E2
Package | SOP14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

4

Circuit Current(Typ.)[mA]

0.8

Input Offset Voltage(Max.)[mV]

7

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SOP14

Reference Code

SOIC-14

Package Size [mm]

8.7x6.2 (t=1.71)

Features:

  • Operable with a signal power supply
  • Wide operating supply voltage
    +2.0[V] ~ +36.0[V] (single supply)
    ±1.0[V] ~ ±18.0[V] (split supply)
  • Standard comparator pin-assignments
  • Input and output are operable ground sense
  • Internal ESD protection
    Human body model (HBM)±5000[V](Typ.)
  • Gold PAD
  • Wide temperature range
    -40[℃] ~ +125[℃]
X

Most Viewed