ROHM Product Detail

LM2903EYFVM-C
EMARMOUR™ Series, Automotive Excellent EMI Characteristics Ground Sense Comparators

LM2903EYFVM-C is high-gain and ground sense input comparator. This IC is monolithic IC integrated dual independent comparator on a single chip. An operating voltage range is wide with 3 V to 36 V. This comparator is the most suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system and so on because it has features of low supply current. Furthermore, they have the advantage of EMI tolerance. It makes easier replacing with conventional products or simpler designing EMI.

Product Detail

 
Part Number | LM2903EYFVM-CTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power supply (Min.) [V]

3

Power supply (Max.) [V]

36

Channel

2

Circuit Current(Typ.)[mA]

0.6

Input Offset Voltage(Max.)[mV]

5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

120

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

150

Package

MSOP8

Reference Code

VSSOP-8

Package Size [mm]

4.0x2.9 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • EMARMOUR™ Series
  • AEC-Q100 Qualified(Grade 1)
  • Operable from Almost GND Level for Input
  • Single or Dual Power Supply Operation
  • Standard Comparator Pin-assignments
  • Low Supply Current
  • Wide Operating Supply Voltage Range
  • Wide Operating Temperature Range
X

Most Viewed