ROHM Product Detail

Not Recommended for New Designs BA82901YF-C
EMARMOUR™, Automotive Excellent EMI Characteristics Ground Sense Comparator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA82901YF-CE2
Package | SOP14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

4

Circuit Current(Typ.)[mA]

0.8

Input Offset Voltage(Max.)[mV]

5

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE-0.3 to VEE+36

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SOP14

Reference Code

SOIC-14

Package Size [mm]

8.7x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 Qualified(Grade 1)
  • Single or Dual Supply Operation
  • Wide Operating Supply Voltage Range
  • Standard Comparator Pin-assignments
  • Operable from Almost GND Level for Input
  • Internal ESD Protection Circuit
  • Wide Operating Temperature Range
  • Integrated EMI Filter

Videos & Catalogs

 
Loading...
X

Most Viewed