ROHM Product Detail

BU7231SG
Low Power Push-Pull Comparator

ROHM's low voltage CMOS comparators (BU7251, BU7231, BU7252, and BU7232) integrate input full swing / push-pull output functionality and 1 or 2 circuits on single chip. A low operating voltage range of between 1.8V and 5.5V (single supply configuration) and low current consumption with ultra-low input bias current make them suitable for a wide variety of applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7231SG-TR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

1.8

Power supply (Max.) [V]

5.5

Channel

1

Circuit Current(Typ.)[mA]

0.005

Input Offset Voltage(Max.)[mV]

11

Input Bias Current(Typ.)[nA]

0.001

Input Voltage Range [V]

VSS to VDD

Response Time(Typ.)[µS]

1.7

Voltage gain (Typ.)[dB]

90

Output current(Typ.)[mA]

6

PSRR(Typ.)[dB]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Low operating supply voltage (+1.8[V]~+5.5[V])
  • +1.8 [V]~+5.5[V](single supply)
    ±0.9[V]~±2.75[V](split supply)
  • Input and Output full swing
  • Push-pull output type
  • Low supply current
  • Internal ESD protection
    Human body model (HBM) ±4000[V](Typ.)
  • Wide temperature range
    -40[℃]~+105[℃]
X

Most Viewed