ROHM Product Detail

BU7233YF-C
Input Full Swing Open Drain Output Low Supply Current CMOS Comparator for Automotive

BU7233YF-C is input full swing, open drain, dual comparators. It has a wide operating temperature range. It features low operating supply voltage from 1.8V to 5.5V, low supply current and extremely low input bias current.

Product Detail

 
Part Number | BU7233YF-CGE2
Status | Active
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power supply (Min.) [V]

1.8

Power supply (Max.) [V]

5.5

Channel

2

Circuit Current(Typ.)[mA]

0.01

Input Offset Voltage(Max.)[mV]

14

Input Bias Current(Typ.)[nA]

0.001

Input Voltage Range [V]

VSS to VDD

Response Time(Typ.)[µS]

1.8

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

7

PSRR(Typ.)[dB]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package

SOP8

Reference Code

SOIC-8

Package Size [mm]

5.0x6.2 (t=1.71)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Low Operating Supply Voltage
  • Low Supply Current
  • Input Full Swing
  • Open Drain Output Type
  • Wide Operating Temperature Range
  • Low Input Bias Current
X

Most Viewed