ROHM Product Detail

BU7230G
Input Full Swing, Low Power Open-Drain Comparator

BU7230G is input full swing and open drain comparators. These features low operating supply voltage of +1.8V to +5.5V, low supply current and extremely low input bias current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU7230G-TR
Status | Active
Package | SSOP5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

1.8

Power supply (Max.) [V]

5.5

Channel

1

Circuit Current(Typ.)[mA]

0.005

Input Offset Voltage(Max.)[mV]

11

Input Bias Current(Typ.)[nA]

0.001

Input Voltage Range [V]

VSS to VDD

Response Time(Typ.)[µS]

1.8

Voltage gain (Typ.)[dB]

90

Output current(Typ.)[mA]

6

PSRR(Typ.)[dB]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package

SSOP5

Reference Code

SOT23-5

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

・Low Operating Supply Voltage
・Low Supply Current
・Input Full Swing
・Open Drain Output Type
・Wide Operating Temperature Range
・Low Input Bias Current
X

Most Viewed