ROHM Product Detail

Not Recommended for New Designs BU5265HFV
Input Full Swing, Push-pull Output CMOS Comparator

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU5265HFV-TR
Package | HVSOF5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Power supply (Min.) [V]

1.8

Power supply (Max.) [V]

5.5

Channel

1

Circuit Current(Typ.)[mA]

0.022

Input Offset Voltage(Max.)[mV]

6

Input Bias Current(Typ.)[nA]

0.001

Input Voltage Range [V]

VSS to VDD

Response Time(Typ.)[µS]

0.5

Voltage gain (Typ.)[dB]

90

Output current(Typ.)[mA]

5

PSRR(Typ.)[dB]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package

HVSOF5

Reference Code

HVSOF-5

Package Size [mm]

1.6x1.6 (t=0.6)

Features:

・Low Operating Supply Voltage
・Input Full Swing
・Push-pull Output
・Wide Operating Temperature Range(BU5265SHFV)
・Low Input Bias Current
X

Most Viewed