R6014YNX
600V 9A TO-220FM, Fast switching power MOSFET

R6014YNX is a power MOSFET with Low on-resistance, suitable for the switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6014YNXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 50
RoHS | Yes

Specifications:

Package Code

TO-220FP

Applications

Power supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

9

RDS(on)[Ω] VGS=12V(Typ)

0.215

RDS(on)[Ω] VGS=Drive (Typ)

0.215

Total gate charge Qg[nC]

20

Power Dissipation (PD)[W]

54

Drive Voltage[V]

12

Trr (Typ)[ns]

250

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • Halogen free mold compound

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF67004
    • BCMPFC + QR Flyback Combination AC-DC Converter Topology
    • LogiCoA003-EVK-001 can supply 24V DC voltage with maximum 264V AC voltage input. And It can also supply up to 4A maximum. The MCU designed for LogiCoA™ technology, "ML62Q2035", can simultaneously operate BCMPFC and QR-Flyback topologies as the AC-DC power Reference design. The EVK can calibrate bootup voltage, shutdown voltage, over current threshold, and output DC voltage within several seconds and it can acquire various operation logs.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Super Junction MOSFETs R60xxYNx Series
2022-04-20 00:00:00.0 ( 1:20 )
ROHM has commercialized the R60xxYNx series of 4th generation super junction MOSFETs.
ROHM has commercialized the R60xxYNx series of 4th generation super junction MOSFETs.

catalog image

Videos
New 600V Super Junction MOSFET series - R60xxVN series with built-in high-speed diode (PrestoMOS™) /R60xxYNx low ON resistance series
2022-03-17 00:00:00.0 ( 1.28 MB )
Expanded lineup
Expanded lineup
X

Most Viewed