RJ2P30BBLFRA

RJ2P30BBLFRA
Automotive Nch 100V, 300A MOSFET in TOLL package

RJ2P30BBLFRA is an automotive grade MOSFET that is AEC-Q101 qualified.
Sale only in India region. For detailed information such as the datasheet, please contact us.

Product Detail

 
Part Number | RJ2P30BBLFRATRDC
Status | Recommended
(Sale only in India region)
Package | MO-299(TOLL)
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Package Code

MO-299(TOLL)

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

100

Continuous Drain Current ID[A]

+/-300

Gate-Source Voltage VGSS[V]

+/-16

Power Dissipation (PD)[W]

375

Drain-Source Resistance RDSON (max)[mΩ]

1.74

Features:

  • Low on - resistance
  • Pb-free plating ; RoHS compliant
  • 100% UIS tested
  • AEC-Q101 qualified

Design Resources

 

Tools

Smart Discrete Circuits

Packaging & Quality