ROHM News Detail

ROHM’s Compact Primary LDOs with Highly Stable Output Voltage Stability Ideal for Redundant Power Supplies
Maintains power for core functions even in the event of a vehicle system malfunction

BD7xxL05G-C
Configuration Example
of an Automotive Power Supply System

ROHM developed the availability of primary LDO regulators : BD7xxL05G-C series (BD725L05G-C, BD730L05G-C, BD733L05G-C, and BD750L05G-C) featuring a rated input voltage of 45V and 50mA output current optimized for redundant power supplies that are increasingly being used in automotive applications to improve the reliability of vehicle power systems.

In recent years, the evolution of ADAS (Advanced Driver Assistance System) and other safety measures is requiring improved reliability for systems that supply power to these applications. As a result, redundant power supplies that can continue to operate core functions (sub-MCUs) even in the event of a main system malfunction are being increasingly incorporated in automotive power supply system. And as redundant power supply circuits are added to conventional systems, they must necessarily be space-saving and consume low power. ROHM's new products can be used as primary power supplies by taking advantage of original power supply technology accumulated over many years.

The compact (2.9mm × 2.8mm) BD7xxL05G-C series meets key requirements for building redundant power supplies by providing high withstand voltage (Max.=45V) with low current consumption (6.0μA typ.).
At the same time, leveraging ROHM’s strengths in analog technology ensures stable output voltage even during steep battery voltage fluctuations. Unlike standard products with an overshoot of almost 1.3V that requires a large output capacitor to prevent the rated voltage of downstream devices such as sub-MCUs from being exceeded, ROHM LDOs limit voltage overshoot to just 0.1V, supporting much smaller output capacitors. Together with elimination of voltage clamping diode, this reduces board area by approximately 29% over general solutions while minimizing the number of additional circuits needed to configure redundant power supplies. High resistance to disturbance noise is also achieved (shown to eliminate output voltage fluctuation at all frequencies during ISO 11452-2 antenna irradiation testing), reducing the design load for noise countermeasures.

Going forward, ROHM will continue to contribute to improving automotive reliability by developing products utilizing its strengths in analog and other technologies.

Input Transient Response Characteristics of New Products
Comparison of Board Area for an Automotive Redundant Power Supply

Product Lineup

Antenna Irradiation Test Results with New Products

The new BD7xxL05G-C series meets basic requirements, such as a compact size, support for 125°C (Ambient Temperature) operation, qualification under the AEC-Q100 automotive reliability standard, and low current consumption demanded of automotive redundant power supplies. What’s more, they can be used as primary power supplies (45V rated input voltage) despite their small size, with a lineup that makes it possible to select the ideal solution according to the downstream device (i.e. sensor, MCU).
These LDOs are also highly resistant to disturbance noise, suppressing output voltage fluctuations to less than 50mV (<±1%) over the entire frequency band under ISO 11452-2 antenna irradiation testing, reducing the number of man-hours required for noise countermeasures.

Part No.Data
Sheet
Rated
Input
Voltage [V]
Input
Operating
Voltage [V]
Output
Voltage [V]
Output
Current
(Max.) [mA]
Output
Voltage
Accuracy [%]
Current
Consumption
(Typ.) [μA]
Output
Capacitance
[μF]
Operating
Temp. Range
Tj [°C]
Automotive
-Grade
AEC-Q100
Package
[mm]
NewBD725L05G-CPDF-0.3
to
+45.0
3.5 to 42.02.550±260.5
to
1,000
-40
to
+150
SSOP5
SSOP5
(2.9×2.8×1.25)
NewBD730L05G-CPDF3.5 to 42.03.0
NewBD733L05G-CPDF3.8 to 42.03.3
NewBD750L05G-CPDF5.6 to 42.05.0

Application Examples

In addition to redundant power supplies, the space-saving low power consumption design makes them ideal for applications that operate when the engine is stopped.

Brake Systems
Electric Power Steering
ADAS ECUs
Drive Recorders

Body Control Modules
Battery Control Units
Real-Time Clocks
Door Handle Modules

Application Examples

Online Sales Information

Pricing: $1.1/unit (samples, excluding tax)
Availability: Now (in mass production)
Online Distributors: Digi-Key, Mouser, and Farnell
Scheduled for release at other online distributors as well.

Online Distributors

  • Digi-Key
  • Mouser
  • Farnel

・Product Information

Applicable Part Nos: BD725L05G-C, BD730L05G-CTR, BD733L05G-CTR, BD750L05G-CTR

Terminology

Redundant Power Supply
A power supply configuration conventionally used in industrial equipment such as servers. Adding a sub power supply (redundant power supply) separate from the main power supply ensures the continuous operation of core functions even when an abnormality occurs in the main power supply.
Primary
In a power supply IC, the side in charge of 1st stage conversion from a power source such as battery is called the primary, and the side responsible for 2nd stage conversion is called the secondary.
LDO Regulator (Low Drop Out/Low Saturation Regulator)
A type of power supply IC that converts between two different DC voltage levels. Falls under the category of linear regulator (where the input/output voltages operate linearly) characterized by a small input-output voltage difference. Compared to DC-DC converter ICs (switching regulators), LDOs feature a simpler circuit configuration and lower noise.

Leaflet

Featured Products
Contributes to greater application reliability and miniaturization
45V Withstand Voltage50mA Output Compact Ultra-Low 6μA Quiescent Current LDO Regulators
BD7xxL05G-C series (PDF:947KB)