ROHM has developed power stage ICs with built-in 650V GaN HEMTs and gate driver - the BM3G0xxMUV-LB series. The devices are ideal for primary power supplies inside industrial and consumer applications such as data servers and AC adapters.
Consumer and industrial sectors more and more demand greater energy savings to achieve a sustainable society in the last few years. However, while GaN HEMTs are expected to significantly contribute to greater miniaturization and improved power conversion efficiency, the difficulty in handling the gate compared to silicon MOSFETs requires the use of a dedicated gate driver. In response, ROHM developed power stage ICs that integrate GaN HEMTs and gate drivers into a single package by leveraging core power and analog technologies, facilitating mounting considerably.
On top, the BM3G0xxMUV-LB series (BM3G015MUV-LB, BM3G007MUV-LB) incorporates additional functions and peripheral components designed to maximize GaN HEMT performance along with 650V GaN HEMTs - the next generation of power devices. And ROHM’s features such as a wide drive voltage range (2.5V to 30V) enable compatibility with virtually any controller IC in primary power supplies - facilitating replacement of existing silicon (Super Junction) MOSFETs. This makes it possible to simultaneously reduce component volume and power loss by approx. 99% and 55%, respectively, achieving higher efficiency in a smaller size.
 
ISAAC LIN, General Manager, PSADC (Power Semiconductor Applications Development Center), Delta Electronics, Inc.
GaN devices are attracting a great deal of attention in the industries as a device that greatly contributes to the miniaturization and energy saving of equipment.
The ROHM's new products have realized high speed and safe gate drive by using ROHM's original analog technology. These products will further promote the use of GaN power devices, which are expected to grow.
	
 
	
Product Lineup
A wide drive voltage range (2.5V to 30V), short propagation delay, and fast startup time enable compatibility with virtually any controller IC in primary power supplies.
	
		
			| Part No. | 
			Drain Pin 
			Voltage 
			Max.[V] | 
			Input 
			Voltage 
			Range 
			[V] | 
			Supply Pin 
			Voltage 
			[V] | 
			Supply Pin 
			Operating 
			Current 
			Typ.[µA] | 
			Supply Pin 
			Quiescent 
			Current 
			Typ.[µA] | 
			ON Resistance* 
			Typ.[mΩ] | 
			Turn ON 
			Delay 
			Time 
			Typ.[ns] | 
			Turn OFF 
			Delay 
			Time 
			Typ.[ns] | 
			Operating 
			Temp. 
			Range 
			[°C] | 
			Package [mm] | 
		
	
	
		
			 BM3G015MUV-LB | 
			650 | 
			-0.6 to +30 | 
			6.25 to 30 | 
			450 | 
			150 | 
			150 | 
			11 | 
			15 | 
			-40 to +105 | 
			  
			VQFN046V8080 
			(8.0×8.0×1.0) | 
		
		
			 BM3G007MUV-LB | 
			650 | 
			180 | 
			70 | 
			12 | 
		
	
 
*: ID=0.5A, VIN=5V, Ta=25°C
Application Examples
Optimized for primary power supplies (AC-DC, PFC circuits) in a variety of applications.
	Consumer: Home appliances, AC adapters, PCs, TVs, Refrigerators, Air conditioners
	Industrial: Servers, Office automation devices
Online Sales Information
	Distributors: DigiKey, Mouser and Farnell
Products and evaluation boards will be offered at online distributors as they become available.
Sales Launch Date: June 2023
Pricing: $30.0/unit (excluding tax)
 
 
 
	Product Information
	
	Applicable Part Nos.
	BM3G015MUV-LB, BM3G007MUV-LB
	Evaluation Board Part Nos.
	BM3G007MUV-EVK-002 (PFC 240W)
	BM3G007MUV-EVK-003
	BM3G015MUV-EVK-003
		  
	 
	
 
EcoGaN™
Refers to ROHM’s new lineup of GaN devices that contribute to energy conservation and miniaturization by maximizing GaN characteristics to achieve lower application power consumption, smaller peripheral components, and simpler designs requiring fewer parts.
 
EcoGaN™ is a trademark or registered trademark of ROHM Co., Ltd.
	
	
	
Terminology
	- Primary Power Supply
 
	- The power supply that is isolated from the output block (i.e. by a transformer) to ensure safety in industrial and consumer applications. As the power supply block across the insulation layer is called the primary side (with the output block called the secondary side), the power supply on the primary side is referred to the primary power supply.
 
	- GaN HEMT
 
	- GaN (Gallium Nitride) is a compound semiconductor material used in next-generation power devices. It is beginning to see adoption due to its superior properties (over silicon), such as excellent high-frequency characteristics. HEMT stands for High Electron Mobility Transistor.
 
	- Super Junction MOSFET (Metal Oxide Semiconductor Field Effect Transistor)
 
	- A type of transistor, MOSFETs can be divided by device structure into DMOSFET, planar, and super junction topologies. Super junction MOSFETs deliver superior breakdown voltage and output current than both DMOSFETs and planar types while also featuring lower loss when handling large power.
 
	
	
 
ROHM’s New EcoGaN™ Power Stage ICs Contribute to Smaller Size and Lower Loss
Reduces component volume by 99% and power loss by 55% when replacing silicon MOSFETs
August 31st, 2023
ROHM has developed power stage ICs with built-in 650V GaN HEMTs and gate driver - the BM3G0xxMUV-LB series. The devices are ideal for primary power supplies inside industrial and consumer applications such as data servers and AC adapters.
Consumer and industrial sectors more and more demand greater energy savings to achieve a sustainable society in the last few years. However, while GaN HEMTs are expected to significantly contribute to greater miniaturization and improved power conversion efficiency, the difficulty in handling the gate compared to silicon MOSFETs requires the use of a dedicated gate driver. In response, ROHM developed power stage ICs that integrate GaN HEMTs and gate drivers into a single package by leveraging core power and analog technologies, facilitating mounting considerably.
On top, the BM3G0xxMUV-LB series (BM3G015MUV-LB, BM3G007MUV-LB) incorporates additional functions and peripheral components designed to maximize GaN HEMT performance along with 650V GaN HEMTs - the next generation of power devices. And ROHM’s features such as a wide drive voltage range (2.5V to 30V) enable compatibility with virtually any controller IC in primary power supplies - facilitating replacement of existing silicon (Super Junction) MOSFETs. This makes it possible to simultaneously reduce component volume and power loss by approx. 99% and 55%, respectively, achieving higher efficiency in a smaller size.
ISAAC LIN, General Manager, PSADC (Power Semiconductor Applications Development Center), Delta Electronics, Inc.
GaN devices are attracting a great deal of attention in the industries as a device that greatly contributes to the miniaturization and energy saving of equipment.
The ROHM's new products have realized high speed and safe gate drive by using ROHM's original analog technology. These products will further promote the use of GaN power devices, which are expected to grow.
Product Lineup
A wide drive voltage range (2.5V to 30V), short propagation delay, and fast startup time enable compatibility with virtually any controller IC in primary power supplies.
Voltage
Max.[V]
Voltage
Range
[V]
Voltage
[V]
Operating
Current
Typ.[µA]
Quiescent
Current
Typ.[µA]
Typ.[mΩ]
Delay
Time
Typ.[ns]
Delay
Time
Typ.[ns]
Temp.
Range
[°C]
[mm]
to
+30
to
30
to
+105
VQFN046V8080
(8.0×8.0×1.0)
*: ID=0.5A, VIN=5V, Ta=25°C
Application Examples
Optimized for primary power supplies (AC-DC, PFC circuits) in a variety of applications.
Consumer: Home appliances, AC adapters, PCs, TVs, Refrigerators, Air conditioners
Industrial: Servers, Office automation devices
Online Sales Information
Distributors: DigiKey, Mouser and Farnell
Products and evaluation boards will be offered at online distributors as they become available.
Sales Launch Date: June 2023
Pricing: $30.0/unit (excluding tax)
Online Distributors
Product Information
Applicable Part Nos.
BM3G015MUV-LB, BM3G007MUV-LB
Evaluation Board Part Nos.
BM3G007MUV-EVK-002 (PFC 240W)
BM3G007MUV-EVK-003
BM3G015MUV-EVK-003
EcoGaN™
Refers to ROHM’s new lineup of GaN devices that contribute to energy conservation and miniaturization by maximizing GaN characteristics to achieve lower application power consumption, smaller peripheral components, and simpler designs requiring fewer parts.
EcoGaN™ is a trademark or registered trademark of ROHM Co., Ltd.
Terminology
Video
Featured Products
Revolutionizes AC-DC power supply circuits
650V EcoGaN™ Power Stage ICs
BM3G015MUV-LB, BM3G007MUV-LB (PDF: 1MB)
Latest News