REFMOT001

Reference Design

A system-level evaluation board that combines ROHM's IC and discrete products. We have already solved not only the characteristics of individual products but also the problems that may occur when combining them to build a system, thus contributing significantly to the reduction of development time for our customers.

Evaluation Kit for Automotive 2-Channel Half-Bridge Gate Driver IC

Summary

The ROHM BD16950EFV-C is an AEC-Q100 automotive qualified 2-channel Half-Bridge Gate Driver IC, suitable for DC motor drive in Automotive applications such as Power Window Lifter, Sunroof Module, Wiper, Seat belt tensioner, Seat positioning etc.
This EVK enables the performance evaluation of this IC in research and development laboratories.

Features

  • Plug & Play DC Motor Evaluation Kit
  • No need for device driver installation for GUI application, it recognizes the board as Human Interface Device
  • Single Power Supply with Reverse Polarity Protection
  • Power supply for on Board Logic from LDO or USB
  • Discrete H-Bridge FETs with high current capability
  • Test pins for easy signal monitoring

Key Specification (Reference design)

Product nameBD16950EFV-EVK-001
Supply Voltage Range5.5V to 40V (for Motor Driving) ,
other voltages are converted by the embedded regulators.
Gate drive voltage11V Typ.
Gate Drive Current1mA - 31mA Typ.
Drive Channels2ch Half-bridge (1ch Full-bridge)
InterfaceSPI (Serial Peripheral Interface)
Size100mm x 100mm

Applications

DC motor drive in Automotive applications
  Power Window Lifter, Sunroof Module, Wiper, Seat belt tensioner, Seat positioning etc.

PRT62-EVK001   

Reference Board Image

Product in refDesign and related contents

Product nameSpiceUn-encrypted Spiceweb simSymbol&Footprint3D ModelThermal ModelCalc toolEval board for individual product
BD16950EFV-C------
BD450M2FP3-C---
RQ3G270BF
under development
--------

Design files

製品特設CSS