BD16950EFV-C
2ch Half-Bridge Gate Driver

The BD16950EFV is an AEC-Q100 automotive qualified 2-channel Half-Bridge Gate Driver, controlled by an external MCU through a 16-bit Serial Peripheral Interface (SPI). Independent control of low-side and high-side N-MOSFETS allows for several MCU controlled modes. A programmable drive current is available to adjust slew-rates, in order to meet EMI and power dissipation requirements. Diagnostics can be read and reset by an external MCU.

Product Detail

 
Part Number | BD16950EFV-CE2
Status | Recommended
Package | HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply Voltage (Max.) [V]

40

Power Supply Voltage (Min.) [V]

5.5

Vcc (Max.)[V]

40

Output On Resistance (Typ.)[Ω]

10

Number of Motors

1

VREF・PWM

-

Current Limit

-

High Speed Drive

-

Automotive class

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

7.8x7.6 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • 2ch Half-Bridge Gate Drivers
  • 4 external MOSFETs are Controlled Independently
  • Half-Bridge Control Modes are Selected by SPI
  • Slew Rates are Controlled with Constant Source/Sink Current.
  • 500 kHz Oscillation for Charge Pump.
  • 16bit SPI

Reference Design / Application Evaluation Kit

 
X

Most Viewed